IESNA:LM-63-2002
[TEST]P1197402
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-750-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3641
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
504.2 564.9 631.3 697.3 752 788.1 806.2 813.9 821.2 831.2
845 861.6 883.2 905 928.6 960.7 1006.8 1074 1173.4 1311.1
1493.9 1735.2 2064.3 2472.7 2736 2672.3 2476.9 2208 1917.8 1642.4
1360.7 1050 718.6 422.4 171.3 43.1 0
504.2 569.1 641.4 716.6 776.3 815.4 834.8 840.5 843.5 845
848.8 853.8 860.3 863.1 871.9 891.4 925.8 980.5 1069 1199.2
1374.5 1619.1 1987.1 2527.8 3247 3475.7 3291.1 3072.1 2829.8 2577.5
2205.3 1723.2 1201 731.2 288.7 92.3 0
504.2 578.7 663.9 751 823 866.6 879.1 871.4 852.8 826
796.4 768 739.9 713.9 701.1 716.4 783.1 901.5 1044.7 1178.9
1306.1 1454.3 1657 1949.2 2508.8 3179 3042.3 2717.5 2504.3 2358.3
2150.3 1849.6 1445 1005.8 393.3 64.7 0
504.2 583.7 687.3 782.1 857.8 894.7 893.9 862.1 811.7 758.5
708.1 665.9 633.3 614.3 633.1 726.6 885.9 1080.6 1286 1502.5
1739.2 1964.7 2179.9 2429.5 2798.5 3269.5 3361.1 3118.3 2845.9 2566.7
2235.1 1789.9 1262.7 611.3 239.3 26.8 0
504.2 591.4 692.3 792.1 869.4 906.5 890.7 834.5 763.5 706.6
655.9 615.5 586.7 580.2 634.6 778.8 993 1262.2 1594 1997.3
2439.5 2894.3 3348.8 3757.4 4221.7 4648.6 4756.7 4561.3 4188.8 3691.9
3038.5 2138.8 1388.1 767.5 370.2 42.9 0
504.2 592 693.5 792.1 866.9 900 883.9 829.2 758.8 695.5
644.9 605.2 579.2 582.9 658.7 828.7 1074 1395.6 1804.2 2269.2
2743.3 3207.3 3674.1 4155.2 4699.2 5094.8 5117.1 4805.1 4261.3 3541.9
2789.9 2072.3 1354.2 787.8 312.3 39.4 0
504.2 592 691 786.1 854.6 885.9 882.2 846.8 792.4 732.7
679.5 639.9 612.5 610.3 670 819.5 1038.7 1300.8 1607 1946.7
2286 2626.9 2954.5 3283.6 3734.6 4176.5 4294.7 4074.7 3700.7 3213.8
2670.3 2069.8 1558.9 928.3 352.4 31.1 0
504.2 585.2 677.5 764 826.7 858.8 869.1 863.3 839.5 803.6
763.8 725.4 692.3 674.5 691 772 919.3 1109.2 1311.6 1499.2
1680.3 1839.3 1989.3 2199 2597.8 2998.4 2946.7 2606.6 2292.6 2014.9
1668.2 1253.6 841 409.1 114.9 14 0
504.2 584.9 667.5 743.5 798.4 829 846.5 857.8 863.6 865.4
862.3 853.8 843.3 831.7 830 850.3 912.5 1021.4 1173.9 1347.4
1546.3 1793.2 2119.2 2542.6 2987.6 3071.4 2605.3 2013.4 1480.9 1078.3
846.3 618.3 448.5 263.9 73.5 3 0
504.2 571.1 640.6 704.6 751.2 779.3 800.1 818.2 835 856.3
879.4 902.5 931.8 959.9 998 1055 1137 1254.1 1431.5 1673.3
1968.7 2311.6 2719 3174.5 3337.8 3097.2 2528.6 1897.5 1281.5 924.3
668.7 446.2 268.6 62 1.5 0 0
504.2 569.6 634.8 690 732.2 757.7 776.6 796.1 814.7 836
862.1 890.2 925 963.2 1010.8 1078.8 1172.6 1299.5 1467.1 1681.5
1959.2 2292.1 2600.6 2779.7 2745.6 2482.7 1995.6 1447.8 929.1 660.4
455.8 285.7 159 34.6 0 0 0
504.2 559.8 619 667.2 703.1 726.6 742.9 760.8 779.6 798.9
823.2 852.3 886.2 923.8 968.9 1028.1 1107.7 1212.7 1347.2 1534.1
1777.6 2011.4 2126 2086.6 1948.4 1716.7 1351.5 914.5 493.9 291.7
160.8 72 27.8 3.5 0 0 0
504.2 554.1 600 633.6 658.9 674.2 685 699.1 711.3 723.1
739.7 761.8 787.8 812.9 839.8 872.6 911.3 957.7 1014.6 1071.5
1088.8 1031.7 886.9 717.1 528 366.5 258.9 186.9 131.2 94.3
63.7 38.1 21.3 9.5 1.8 0 0
504.2 539.8 573.9 599 613.5 621 626.3 628.6 627.1 621.3
612.8 608.3 603.2 591.2 564.9 527.2 488.1 450.7 418.6 396.8
385.8 375.7 361.9 338.6 320.8 307 264.4 214.2 141.5 99.1
70.7 49.2 32.6 14 2 0 0
504.2 525.5 550.1 568.6 578.7 581.2 575.4 559.8 534.8 502.2
467 438.7 420.1 408.8 399.8 386.5 367.5 349.2 334.9 327.3
327.3 329.3 329.8 327.8 313 280.4 245.8 222.7 187.6 150.7
109.4 71.7 39.1 15.3 1 0 0
504.2 513.9 525.7 539.3 549.1 548.1 534.8 508.9 477.6 448.2
423.9 406.6 396.6 389 380.3 366.7 347.6 324.6 302 284.2
274.7 275.9 283.7 289 286.9 278.2 259.1 228.3 193.9 161.5
131.2 103.1 75 43.6 18.8 0 0
504.2 498.4 502.2 511.7 522.2 527.2 519.5 502.4 483.3 466.3
449 429.4 409.1 389.3 370 349.7 327.3 303.8 281.4 263.1
246.8 233 221.2 213.7 211.4 210.7 206.7 197.7 182.1 160.3
123.7 84.8 46.9 24.8 9 0 0
504.2 488.1 478.8 480.8 496.1 515.7 531 532.3 521.5 504.4
484.6 461 433.7 404.8 377.5 351.4 326.6 302.5 280.9 264.1
251.8 243.8 237.3 229.3 217 197.7 177.6 163 150 135.4
116.4 90 57.9 33.6 11 0 0
504.2 475.8 454.2 451 466 503.9 544.5 563.6 557.8 536.3
510.4 484.1 456.3 425.4 394.6 364.5 336.1 310 287.2 269.6
256.3 247.1 243.3 240.8 235.3 223.2 208.7 192.1 175.3 155.8
131.9 102.8 75.7 47.7 15.6 0 0
504.2 464 431.7 415.6 423.4 461.5 517.5 562.4 573.1 554.3
523 492.9 465 435.9 407.1 378.2 349.7 321.8 297.5 278.9
263.4 253.1 245.6 242.3 237.5 228.8 216.2 202.2 186.9 169.8
146.2 116.1 85.3 46.9 14.5 0.5 0
504.2 453.5 417.9 396.8 399.8 433.9 485.6 530.7 556.1 549.1
522.7 492.9 465 437.4 410.4 383.3 355.2 327.6 303.5 283.2
265.9 254.1 245.3 240 234.5 224.5 209.7 193.6 177.6 158.8
135.4 104.8 76.3 40.6 11 0 0
504.2 451.5 409.1 379.8 374.2 396.8 437.2 483.3 513.9 517
500.7 475.3 450.2 426.9 403.8 379 352.9 326.6 302.2 281.4
263.6 250.8 239.8 229.8 217.7 199.9 175.1 146.2 119.1 96.8
74.7 49.9 30.4 15.3 1.3 0 0
504.2 439.2 387 345.9 325.6 326.6 339.4 356.7 370.5 377.7
377.7 368.7 357.2 344.9 331.3 317 303 287.7 269.4 250.6
232.5 211.9 190.6 172.1 153.3 127.9 102.8 84.5 70 55.7
40.9 25.3 11.8 3.3 0 0 0
504.2 430.2 370.2 320.3 289.5 276.2 271.9 271.4 269.9 267.6
262.9 253.8 243.1 230.3 215.2 202.9 190.9 181.6 175.6 173.1
169.8 162.8 151.5 137.2 120.1 102.3 85.8 71.2 57.4 44.9
32.1 18.1 7.8 1.3 0 0 0
504.2 425.7 358.9 304.5 268.6 250.8 241.5 233.5 224.5 214.5
205.4 198.2 189.9 183.1 175.1 167.1 158.5 147.5 135.2 124.9
114.4 104.8 96.6 90 82.8 73.7 63.7 53.7 42.9 32.9
22.3 14 6.8 0.3 0 0 0
504.2 421.9 352.2 296.2 258.6 238.5 226.2 214.5 203.2 191.9
181.1 171.8 163 154.3 146.2 138.5 130.2 121.7 113.6 105.1
97.1 90 83.8 77 69 62 53.9 44.9 34.6 25.6
18.6 11 3.8 0 0 0 0
504.2 425.4 354.4 297.5 256.8 233.3 217.5 205.4 195.1 185.1
175.1 165.5 155.8 147 139 130.9 122.7 113.6 104.6 95.3
87.3 80.5 74.7 69.7 64.7 59.2 51.7 43.4 36.1 29.8
23.1 15.8 5.8 0 0 0 0
504.2 427.4 356.9 299.2 255.8 227.2 210.4 199.7 190.1 180.1
170.6 161 152.5 144.5 137 128.9 120.9 111.9 102.8 93.8
85.8 80 75.2 71.2 66.5 59.9 51.2 43.9 38.4 32.6
25.6 17.1 6.8 2 0 0 0
504.2 427.4 359.7 301.5 255.1 222.5 204.7 194.4 184.9 175.3
164.8 155.8 148 139.5 131.2 122.9 114.4 105.8 97.3 89.3
82.8 78.5 74.5 70.2 63.7 54.7 43.6 38.4 32.9 26.8
19.6 10.3 4.3 1 0 0 0
504.2 435.9 370.5 312 261.4 223.5 203.4 192.6 183.1 175.1
165.8 157 148.5 140.2 131.7 123.4 114.9 106.6 98.8 91.8
86 81.5 77 71.5 63.5 50.7 38.1 32.9 27.6 21.8
15.6 9 4.8 2 0.5 0 0
504.2 441 377.7 319.3 266.9 227 204.7 192.9 183.6 175.1
166.3 157.8 149.5 141.2 133.2 125.2 116.9 108.9 101.3 94.6
88.8 84 79 72.7 64 50.7 37.6 32.4 26.8 21.3
14.8 8.8 5 2.5 1.3 0 0
504.2 443 382.5 325.6 271.9 233.3 205.7 194.1 183.9 176.6
168.3 160 152 144 136.2 128.7 120.6 112.6 105.1 97.6
91.6 86.5 81.3 75.5 64.7 51.4 39.9 34.9 29.1 23.3
16.6 10 6 3.8 2.3 1 0
504.2 457 404.3 349.9 296 248.6 215.2 196.6 186.6 178.6
171.3 163.8 156.3 148.7 141 133.2 125.4 117.4 110.1 103.1
96.8 91.1 85.3 78.8 70.7 60.4 47.7 40.6 34.6 28.6
21.8 13.8 8.5 5.5 4 2 0
504.2 467.5 424.1 375.7 324.1 274.9 233.8 202.9 187.6 178.6
171.3 164 156.8 149.2 141.7 133.7 125.2 117.4 109.9 102.8
97.1 91.1 84.8 77.8 70 61.5 51.7 43.4 37.4 31.4
25.1 18.1 9.3 5.5 3.5 1.8 0
504.2 477.6 447.2 408.8 366 318.8 272.6 228.3 194.6 180.3
171.8 164 156.8 149.2 141.2 133.4 125.2 116.9 108.9 100.3
92.3 84.8 77.8 71.2 65.7 59.2 51.2 42.6 34.6 28.3
22.8 17.1 9.5 4.3 2.3 0.8 0
504.2 493.6 479.1 456.8 420.6 379.3 337.9 295.7 241 197.1
176.3 166.5 158.5 150.7 143.2 135.4 127.4 119.4 111.1 102.3
94.1 85.8 78.3 71.2 64.5 57.4 49.9 42.6 34.6 26.3
20.3 14.3 9 4.8 2.3 1 0
504.2 510.2 513.2 510.2 492.9 465.8 433.7 398.1 352.4 293.5
232.5 187.4 165.8 156 148.7 141.7 134.2 127.7 121.4 113.9
106.4 97.1 87.8 79.3 72.5 66 72.5 76 57.4 45.9
30.4 22.3 12.8 6.3 3 1.5 0
504.2 526.5 548.3 566.1 573.1 567.6 549.8 526.5 504.7 478.6
438.7 384.5 321.1 256.3 203.9 176.1 168.1 162 151.5 142
134.7 128.2 118.9 112.1 118.1 122.7 103.3 78.5 47.7 35.6
26.6 19.3 13 7.5 3.8 1.3 0
504.2 543 583.9 622.1 650.4 666.7 667.7 658.4 649.6 646.9
645.1 637.6 622.8 604.2 580.7 553.3 519 486.1 474.6 517.7
611.3 700.3 713.6 618.5 436.4 258.6 152.8 96.1 66.5 48.7
36.9 26.6 18.1 10.3 4 1 0
504.2 559.1 616.5 673.5 721.1 751.7 766.3 771.3 776.3 785.1
798.6 816.2 837.3 856.6 875.9 890.4 913.5 954.9 1032.2 1158.6
1322.6 1500.4 1674 1807.5 1823 1697.8 1457.6 1138.8 795.1 496.9
288.7 171.8 97.8 36.9 11.3 0.5 0
504.2 564.9 631.3 697.3 752 788.1 806.2 813.9 821.2 831.2
845 861.6 883.2 905 928.6 960.7 1006.8 1074 1173.4 1311.1
1493.9 1735.2 2064.3 2472.7 2736 2672.3 2476.9 2208 1917.8 1642.4
1360.7 1050 718.6 422.4 171.3 43.1 0
